1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact 4 Port 3 Position Direct Acting Solenoid Valve VA01/PEP34A (Part Number)

KURODA

Compact 4 Port 3 Position Direct Acting Solenoid Valve VA01/PEP34A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,916.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● A sub-base piping type 3-position solenoid valve with special open air release mechanism
● Includes a needle valve in the flow path of the vacuum break that allows the flow rate of the vacuum break to be adjusted according to the workpiece that is being adhered
● Allows for low-pressure vacuum breaks (from 50 kPa), preventing the blowing-off of small workpieces
● High-speed response with an ON/OFF time of 5 ms or less and stable operation

Part Number
VA01PEP34A-1UE-M5-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,916.67

KURODA 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 4-port valve
Mounting Orientation Subbase / Manifold base Specifications Standard Number of Solenoids Single
Voltage DC24V Port Types M Port size M5
Plumbing Subbase Plumbing Driving Type Linear Motion Type Poppet Cv 0.054 / 0.016
Operating Pressure Range(MPa) 0.05 to 0.5 Wiring Drawing Direction Horizontal Display Lamp Surge Killer Available
Subbase Available Wiring Specifications Remove the connector with lead wire in the upward direction, with display lamp · surge killer Cv value details 0.054 (vacuum side), 0.016 (positive pressure side)

Please check the type/dimensions/specifications of the part VA01PEP34A-1UE-M5-F in the Compact 4 Port 3 Position Direct Acting Solenoid Valve VA01/PEP34A series.