Compact 4 Port 2 Position Direct Acting Solenoid Valve VA01/PSC24

Brand :
PARKERKURODA

Caution

    Product Description

    [Features]
    · Long lifespan 500 million times clear: The main valve is the PC1 series with a double poppet structure that has proven reliability and performance over many years.
    · Both vacuum and positive pressure can be used: A pressure-balanced double poppet structure allows simultaneous control of pressure from vacuum to positive pressure (from -100 kPa to 0.8 MPa).
    · Prevention of problems due to contaminant: The sub-base piping type has a built-in filter in the base gasket to prevent contaminant from entering the pipe and prevents problems due to contaminant.
    · Clean/low dust generating: A double poppet construction without sliding parts realizes clean air blow without the use of lubricant oil.
    · High flow rate C value 0.2 dm^3/ (s·bar): Body width 10 mm with C value 0.2 dm^3/(s·bar) and compact with large flow rate (reference: CV0.05, effective cross-sectional area 1 mm^2). Greatly contributes to reduction of supply/exhaust time.
    · One coil latch type solenoid: A latch type solenoid that holds the switching position with a permanent magnet is realized with 1 solenoid. Ideal for safety by retaining a vacuum suction state.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Compact 4 Port 2 Position Direct Acting Solenoid Valve VA01/PSC24 | PARKERKURODA | MISUMI Thailand