(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Excellent elasticity absorbs shocks, and prevents noise and scratches.
· Uses non-migratory materials that resist color migration.
· EPDM rubber is used, for greater weather resistance compared to natural rubber.
· Clears various regulations, and uses safe materials with consideration for the environment.
Part Number |
---|
EGC-009 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Shape | Size (mm) | Qty. | JAN code | Wakisangyo Co.,Ltd number |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 236.87 | IMPACT ABSORBER | 1 Pack(s) | 2 Pieces Per Package | 31 Day(s) | 10 | Ellipse | Bottom Surface 36 × Top Surface 32 × Height 36, Screw Hole Diameter 6 × Counterbore Diameter 12 | 2 | 4903757277212 | 5891900 |
Loading...
Types of safety and protection goods | Anti-vibration/Anti-noise Supplies | Color | Black | Material | Nonmigrative EPDM rubber |
---|
How can we improve?
How can we improve?