1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Movable Hook A B1001, B1002, B1045 (Part Number)

Movable Hook A B1001, B1002, B1045
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 413.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Hook for ceiling mounting rail.
· Can be freely moved on the rails.

Part Number
B1001
B1002
B1045
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHook type for interior Finish Color

฿ 413.08

LATCH 1 Piece(s) Quote Single (J / L type)Nickel plating-

฿ 420.01

LATCH 1 Piece(s) Quote Single (J / L type)PaintWhite

฿ 420.01

LATCH 1 Piece(s) Quote -Bronze-

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Material Brass (Brass) Load Capacity(N) 294