1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Long Press Hook RN-50

LATCH

Stainless Steel Long Press Hook RN-50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Hook used by hanging on long press.
· Can be used for hanging on gardening panels or partitions.

 
Part Number
RN-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 312.00

LATCH 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Material Stainless steel (SUS304)
Finish Satin Finish Hanging Load(N) 92.12

Please check the type/dimensions/specifications of the part RN-50 in the Stainless Steel Long Press Hook RN-50 series.