1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Hook 5H Type (5H-45M)

LATCH

Stainless Steel Hook 5H Type (5H-45M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Hook is chamfered for superior safety and design sense.
· Various uses can be tried, limited only by ideas, including as a handle, tassel hanger, coat hanger, etc.
· Two types are available, including mirror surface polishing finish, and mirror surface polishing and hair line finish.

 
Part Number
5H-45M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFinish Length
(mm)

฿ 1,140.81

LATCH 1 Piece(s) Quote Mirror Polishing45

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Material Stainless steel (SUS304)