1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Hook 4H Type

Stainless Steel Hook 4H Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 891.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Hook is chamfered for superior safety and design sense.
· Various uses can be tried, limited only by ideas, including as a handle, tassel hanger, coat hanger, etc.
· Two types are available, including mirror surface polishing finish, and mirror surface polishing and hair line finish.

 
Part Number
4H-40M
4H-40TT
4H-55M
4H-55TT
4H-65M
4H-65TT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFinish Length
(mm)

฿ 914.05

LATCH 1 Piece(s) Quote Mirror Polishing40

฿ 891.67

LATCH 1 Piece(s) Quote Mirror surface polishing and Hair line finish40

฿ 1,073.09

LATCH 1 Piece(s) Quote Mirror Polishing55

฿ 1,050.11

LATCH 1 Piece(s) Quote Mirror surface polishing and Hair line finish55

฿ 1,276.87

LATCH 1 Piece(s) Quote Mirror Polishing65

฿ 1,231.52

LATCH 1 Piece(s) Quote Mirror surface polishing and Hair line finish65

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Material Stainless steel (SUS304)