1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carabiner 123 Type (With/Without Ring)

Carabiner 123 Type (With/Without Ring)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 759.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Small, lightweight connection fitting.
[Applications]
· For purposes such as hanging lightweight items

 
Part Number
KA10K
KA10K-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Working Load Trusco code

฿ 759.19

HANGING TOOL 1 Piece(s) 5 Day(s) Iron130kg818-7751

฿ 1,839.81

HANGING TOOL 1 Piece(s) Same day SUS304215kg-

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details Have lock Dimension d(mm) 10
Dimension L(mm) 109 Dimension S(mm) 19