1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Flat-Mount Pulley Block, Double Wheel, 39 mm, Vertical and Horizontal Combined-type

PULLEYS

Flat-Mount Pulley Block, Double Wheel, 39 mm, Vertical and Horizontal Combined-type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,466.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· MC nylon wheel bearings are excellent for soundproofing effect.
· Can be used for both wire rope and fiber rope.
· Rope has fewer abrasions.

 
Part Number
K39-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,466.61

PULLEYS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Vehicle Material Iron Dameter of a car(mm) 39
Wheel Width(mm) 12.8 Working Load 90kg Bearing #626ZZ
The material of frames Iron (Bright Chromate Plating) Rope Diameter Used(mm) ~8

Please check the type/dimensions/specifications of the part K39-3 in the Flat-Mount Pulley Block, Double Wheel, 39 mm, Vertical and Horizontal Combined-type series.