1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Equal split

Equal split
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 58.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Use pliers to close.
[Usage]
· Connection fitting.

 
Part Number
G-3
G-4
G-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension D
(mm)
Dimension L
(mm)
Working Load

฿ 58.05

HANGING TOOL 1 Piece(s) 31 Day(s) 3247kg

฿ 69.40

HANGING TOOL 1 Piece(s) 31 Day(s) 42615kg

฿ 149.94

HANGING TOOL 1 Piece(s) 31 Day(s) 84050kg

Loading...

  1. 1

Basic Information

Type Ring Material SUS304