1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

JIS Standard Shackle (BC Type)

JIS Standard Shackle (BC Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,071.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· JIS standard shackle.
· Available in several sizes and can be used for various applications.

 
Part Number
BC-8SALE
BC-10
BC-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Dia. Dimension d
(mm)
Dimension B
(mm)
Dimension L1
(mm)
Pin Dia.
(mm)
Working Load

฿ 2,071.64

฿ 1,137.12

HANGING TOOL 1 Piece(s) Same day M10101445103.43kN

฿ 2,756.79

HANGING TOOL 1 Piece(s) 5 Day(s) M12121754125.88kN

฿ 4,487.10

HANGING TOOL 1 Piece(s) 8 Day(s) M181826801914.7kN

Loading...

  1. 1

Basic Information

Type Shackle Material SUS304/Forged