(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Prevents wires from unraveling, improving safety.
Part Number |
---|
EC-2 |
EC-3 |
EC-4 |
EC-5 |
EC-6 |
EC-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Wire Diameter (mm) | O.D. (mm) | Effective Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 346.00 | WIRE | 1 Pack(s) | 20 Pieces Per Package | Same day | 2.0 | 4.0 | 15 | ||
฿ 267.59 | WIRE | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 2.5~3.0 | 5.0 | 15 | ||
฿ 370.71 | WIRE | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 4.0 | 6.0 | 15 | ||
฿ 268.83 | WIRE | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 5.0 | 7.0 | 15 | ||
฿ 329.01 | WIRE | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 6.0 | 8.0 | 15 | ||
฿ 537.00 | WIRE | 1 Pack(s) | 20 Pieces Per Package | 20 Day(s) | 10.0 | 12.4 | 30 |
Loading...
Types | Wire Fitting | Material | PVC | Color | Gray |
---|---|---|---|---|---|
Qty. | 20 |
How can we improve?
How can we improve?