1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra long eye bolt (with nut, washer)

BOLT

Ultra long eye bolt (with nut, washer)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 501.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The section under the head is long, allowing for use with thicker objects.

 
Part Number
ULE-10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 501.93

BOLT 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Shape Lifting Eyebolts Hook Material Stainless Steel Mounting Method Screw Type
Dimension D(mm) 8 Dimension L(mm) 24 Working Load(kgf) 150
Thread Dia. M-10