1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Eye Nut

Steel Eye Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 230.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The head of the nut is ring shaped, making it possible to thread through ropes, chains, wires, etc.
[Applications]
· For lifting and holding of machinery and equipment

 
Part Number
UIN-12
UIN-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension D
(mm)
Working Load
(kgf)
Thread Dia.

฿ 230.00

BOLT 1 Piece(s) Same day 25220M12

฿ 292.00

BOLT 1 Piece(s) 20 Day(s) 30450M16

Loading...

  1. 1

Basic Information

Shape Lifting Eyebolts Hook Material Steel(Unused2) Mounting Method Screw Type