1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Eye Bolt

Steel Eye Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 137.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The operational load is vertically hanging loads.
· When 2 units are used to hang an object at an angle of 45°, the applicable load is the same as for vertically hanging loads.

 
Part Number
UIB-6
UIB-20
UIB-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension D
(mm)
Working Load
(kgf)
Thread Dia.

฿ 137.32

BOLT 1 Piece(s) 31 Day(s) 1360M 6

฿ 434.89

BOLT 1 Piece(s) Quote 35630M20

฿ 762.13

BOLT 1 Piece(s) Quote 45950M24

Loading...

  1. 1

Basic Information

Shape Lifting Eyebolts Hook Material Steel(Unused2) Mounting Method Screw Type