1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Eye Nut Hook Type

BOLT

Eye Nut Hook Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 592.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· An open/close hook has been added to the conventional eye bolt for passing objects through after installation.

 
Part Number
INH-6M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 592.25

BOLT 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Shape Lifting Eyebolts Hook Material Stainless Steel Mounting Method Screw Type
Dimension D(mm) 6 Dimension L(mm) 25 Dimension S(mm) 8
Working Load(kgf) 20 Thread Dia. M-6