1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U Bolt

BOLT

U Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 376.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Fixing bracket for use on walls, floors, and earth.

 
Part Number
UB-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 376.69

BOLT 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Screw Length L (mm) 40 Material SUS304
Thread Type Metric coarse Tip Shape Flat End Sales Unit Low Quantity (can be purchased from one)
Application Standard Dimension L(mm) 73 Dimension A(mm) 35
Dimension B(mm) 40 Working Load(kg) 30