1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eccentric Quick Clamp Lever Nut Included

RHL HAND TOOLS

Eccentric Quick Clamp Lever Nut Included
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Enables quick and reliable attaching and detaching of components.
· Adjustable type uses the lock nut to adjust the direction the lever faces.

 
Part Number
23390.0001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 700.00

RHL HAND TOOLS 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Vertical
Shape Shape with Knob Knobbed Lever Shape Single lever Mounting Section Type Female Thread
Rotating Radius R(mm) 63 Main Body Material Zinc Alloy Mounting Section, Material Steel
Mounting Section, Surface Treatment Zinc Plating Mounting Section Dia. d (mm) or Nominal Dia. 6 Mounting Section, Length L(mm) 13
Specifications No adjustable ring

Please check the type/dimensions/specifications of the part 23390.0001 in the Eccentric Quick Clamp Lever Nut Included series.