1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Master valve 3GA1, 2, 3-R/4GA1, 2, 3-R series unit

Master valve 3GA1, 2, 3-R/4GA1, 2, 3-R series unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The new 3GA1/2/3-R, 4GA1/2/3-R series have inherited the legacy 3G/4G series concept and evolved it further.

[Environmental Performance]
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
[Safety]
· Manual misoperation prevention (manual device has a protective cover).
· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).
· Foreign matter problem prevention
[Reliability]
· Low sliding · Realizes long life
· Improved leave response
[Ease of use]
· Wiring connector horizontal sharing
· Uses rotary connector

Part Number
4GA331R-08
4GA331R-C6
4GA331R-C8
4GA331R-C10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPipe Port Type Plumbing Thread Nominal Connecting Tube Diameter Rc (R) Model Details

-

PILOT OPERATED VALVE 1 Piece(s) 12 Day(s) Rc---

-

PILOT OPERATED VALVE 1 Piece(s) 12 Day(s) One-Touch Couplings---

-

PILOT OPERATED VALVE 1 Piece(s) 12 Day(s) One-Touch Couplings---

-

PILOT OPERATED VALVE 1 Piece(s) 12 Day(s) One-Touch Couplings---

Loading...

  1. 1

Basic Information

Type Master Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard / Oil-Free Number of Solenoids Double
Switching Type 3 Position All Ports Blocked Status at Power Off Self-reset(spring return) Applicable Cylinder Dia.(Ø) 63 to 100
Plumbing Direct piping Driving Type Pilot-operated Spool Seal Type Soft seal