(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The head section is cylindrical, so setting in the workpiece is simple and no galling occurs.
Basic Shape | Large Head | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Ball end |
---|---|---|---|---|---|
Insertion Guide Specifications | With Female Threaded | Mounting Side Shape | Straight(Press Fit) | Surface Treatment | Black Oxide Coating |
Heat Treatment | Immersion Quenching | Material | Steel | Steel Type | Tool Steel |
Insertion Guide Outer Dia. D1(mm) | 16 | Insertion Guide Tolerance | g6 | Mounting Side Outer Dia. d(Ø) | 12 |
Mounting Side Tolerance | n6 |
Please check the type/dimensions/specifications of the part 22630.0316 in the Locating Pins With Ball-End series.
How can we improve?
How can we improve?