1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Lock Stopper (Steel)

Lock Stopper (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,261.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

· A safe steel floor lock with excellent operability and durability.
· The floor surface is pressed and locked by the workings of a built-in spring. (The cart is not lifted when locked. )

Part Number
TLS909-WJ1-BAR01
TLS909-WJ2-BAR01
TLS909-WJ3-BAR01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Minimum Height
(mm)
Maximum Height
(mm)
JAN code Ordering Code

฿ 1,261.00

CASTERS 1 Piece(s) 1 Day(s) 441241494989999363722485-6848

฿ 1,327.00

CASTERS 1 Piece(s) 1 Day(s) 981782034989999363739485-6856

฿ 1,394.00

LOCK STOPPER 909 1 Piece(s) 1 Day(s) 2502302554989999363746485-6864

Loading...

  1. 1

Basic Information

Caster Type Related Components Fitting Material Steel Types of Related components Hand Truck Lock and Stopper
Mounting Seat A×B(mm) 120×120 Mounting Pitch X×Y(mm) 85~100×85~100 Stroke(mm) 25
Notes • Strictly follow all recommendations concerning the proper mounting height. Loads cause the rubber wheels to have a lower mounting height. Ordering Unit(piece) 1 pc.