1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw-in Type Quiet Caster (Elastomer Wheels) with Freely Rotating Stopper (Part Number)

Screw-in Type Quiet Caster (Elastomer Wheels) with Freely Rotating Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,014.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Turns quietly and does not leave slip marks on the floor.
· Switching between stopper-free, fixed-swivel and all-stopper is possible by stepping on a pedal.

Features

●The traveling sound is quiet and there is no slip mark on the floor.
●Stopper free, turn fixed and all stoppers can be selected by stepping on the pedal.

Specification

●Allowable Weight (daN):60
●Allowable Weight (kgf):61.2
●L(mm):40
●Screw T:M16
●Thread Pitch(mm):2
●Flexible Type(with 2 step stopper)

Materials

●Metal Fitting: Steel
●Wheel: Silent Elastomer
Part Number
TYST-75SEL-2S
TYST-100SEL-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
JAN code Ordering Code

฿ 1,014.00

CASTERS 1 Piece(s) 1 Day(s) 10475274989999383690769-1017

฿ 1,105.00

CASTERS 1 Piece(s) 1 Day(s) 132100284989999383706769-1009

Loading...

  1. 1

Basic Information

Properties Quiet Stopper (Detail) With Double Stopper (Rotation + Turning) Allowable Load(daN) 60
Wheel Material Quiet Elastomer Fitting Material Steel Load Category Light Load
Thread Pitch(mm) 2 Axial length L(mm) 40 Allowable Load(kgf) 61.2
Screw T M16 Specifications Screw-in/Free-Moving Type (With 2-level stopper) Ordering Unit(piece) 1 pc.