1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Reduced Noise Caster (Nylon Wheel Rubber Wheels), Gray Rubber Specification / Freely Rotating

Reduced Noise Caster (Nylon Wheel Rubber Wheels), Gray Rubber Specification / Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 934.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Extremely smooth and comfortable swiveling and handling achieved by employing our unique "DRS" structure and a double bearing specification.
· A gray wheel specification in which tire marks do not stand out.
· As a replacement caster for hand trucks.
· Since it turns quietly, it is also suitable for use in public facilities.

Part Number
TYPGJ-100BK
TYPGJ-130BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code

฿ 934.61

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 1 Day(s) 14410067(74)67(74)95951003291024989999254884466-4957

฿ 1,121.23

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 1 Day(s) 17713075(82)75(82)1051051304011132.64989999254907466-4965

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Gray Nylon Wheel Rubber Wheel Characteristics No
Mounting Hole Type Slotted Holes Load Category Medium Load Specifications Plate Type/Reduced Noise Specifications/Free-Moving Type
Ordering Unit(piece) 1 pc.