1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock terminal bolt

Lock terminal bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 935.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lock Terminal Bolt Stainless Steel Fitting "Material" casing terminal hex nut: stainless steel SUS316, clip: stainless steel SUS420 (chrome plating), locking nut and washer: brass

 
Part Number
WLB-3
WLB-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension L
(mm)
Cord No. Twist Diameter Dimension L1
(mm)
Dimension L2
(mm)
Compatible Wire Diameter
(mm)

฿ 935.24

WIRE 1 Piece(s) 6 Day(s) 852411M-627453

฿ 2,202.67

WIRE 1 Piece(s) 6 Day(s) 1452414M-1246806

Loading...

  1. 1

Basic Information

Types Wire Fitting Qty. 1 Casing Material Stainless SUS316
Claw Material Stainless Steel SUS420 (Chrome Plating) Self-locking nut , washer material Brass Terminal material Stainless SUS316
The material of hex nuts Stainless SUS316