1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock terminal eye

WIRE

Lock terminal eye
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,608.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lock Terminal Eye Stainless Steel Fittings "Material" casing terminal: stainless steel SUS316, clip: stainless steel SUS420 (chrome plating), locking nut and washer: brass

 
Part Number
WLE-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,608.00

WIRE 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Types Wire Fitting Dimension D(mm) 6.3 Dimension L(mm) 58
Qty. 1 Cord No. 2415 Dimension W(mm) 16
Dimension L1(mm) 27 Dimension L2(mm) 26 Dimension L3(mm) 9.5
Compatible Wire Diameter(mm) 3 Casing Material Stainless SUS316 Claw Material Stainless Steel SUS420 (Chrome Plating)
Self-locking nut , washer material Brass Dimension t(mm) 5.4 Terminal material Stainless SUS316

Please check the type/dimensions/specifications of the part WLE-3 in the Lock terminal eye series.