(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The new M3/4GB1 to 3R-T*(D) series have inherited the legacy 3G/4G series concept and evolved it further.
[Environmental Performance]
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
[Safety]
· Manual misoperation prevention (manual device has a protective cover).
· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).
· Foreign matter problem prevention
[Reliability]
· Low sliding · Realizes long life
· Improved leave response
[Ease of use]
· Wiring connector horizontal sharing
· Uses rotary connector
Part Number |
---|
4GB119R-00-A2N-[3,4] |
4GB129R-00-A2N-[3,4] |
4GB139R-00-A2N-[3,4] |
4GB219R-00-A2N-[3,4] |
4GB239R-00-A2N-[3,4] |
4GB249R-00-A2N-[3,4] |
4GB319R-00-A2N-[3,4] |
4GB329R-00-A2N-[3,4] |
4GB339R-00-A2N-[3,4] |
4GB349R-00-A2N-[3,4] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Applicable Cylinder Dia. (Ø) | "Wiring-Saving Connection, Serial Transmission" |
---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V | 20 to 40 | "No lead wire (no socket), comes with surge suppressor and lamp" | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 24 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V | 20 to 40 | "No lead wire (no socket), comes with surge suppressor and lamp" | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V | 20 to 40 | "No lead wire (no socket), comes with surge suppressor and lamp" | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V | 40 to 80 | "No lead wire (no socket), comes with surge suppressor and lamp" | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V | 40 to 80 | "No lead wire (no socket), comes with surge suppressor and lamp" | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V | 40 to 80 | "No lead wire (no socket), comes with surge suppressor and lamp" | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V | 63 to 100 | "No lead wire (no socket), comes with surge suppressor and lamp" | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V | 63 to 100 | "No lead wire (no socket), comes with surge suppressor and lamp" | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V | 63 to 100 | "No lead wire (no socket), comes with surge suppressor and lamp" | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V | 63 to 100 | "No lead wire (no socket), comes with surge suppressor and lamp" |
Loading...
Type | Electromagnetic Valve | Application | Unit for manifold | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Standard / Oil-Free | Pipe Port Type | No port specified |
Plumbing | Subbase Plumbing | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
How can we improve?
How can we improve?