(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel coat hook.
Shape | Single hook | Hook Material | Stainless Steel | Mounting Method | Screw fixture type |
---|---|---|---|---|---|
Qty. | 1 | Reference Applied Load(kgf) | 10 | Mounting Pitch B2(mm) | 10 |
Mounting Hole Diameter d(φ) | 3.5 |
Please check the type/dimensions/specifications of the part CHE-40 in the Coat hook series.
Part Number |
---|
CHE-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Full length L (mm) |
---|---|---|---|---|---|
฿ 293.00 | 1 Piece(s) | 19 Day(s) | 50 |
How can we improve?
How can we improve?