(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space-saving, high-performance pneumatic 5-port valve that is friendly to people and the environment.
[Features]
· Equipped with safety functions to upgrade reliability and ease of use. Suitable for cylinder drive up to ø20 to ø160 (diameter 20 to 160 mm).
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
· Manual wrong operation prevention (manual equipment with protective cover). Contaminant trouble prevention.
· Long service lifespan and low sliding mechanism. Improvement responsiveness for keeping as it is.
· Wiring connector horizontal sharing. Uses rotary connector.
[Applications]
· For air cylinder operation. For air operated valve.
Part Number |
---|
4GB110R-06-7 |
4GB110R-06-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB110R-06G-7 |
4GB110R-06G-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB110R-06N-7 |
4GB110R-06N-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB120R-06-7 |
4GB120R-06-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB120R-06G-7 |
4GB120R-06G-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB120R-06N-7 |
4GB120R-06N-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB250R-08-7 |
4GB250R-08-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB250R-08G-7 |
4GB250R-08G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB250R-08N-7 |
4GB250R-08N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB320R-08-7 |
4GB320R-08-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB320R-08N-7 |
4GB320R-08N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB320R-10-7 |
4GB320R-10-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB320R-10N-7 |
4GB320R-10N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB330R-08-7 |
4GB330R-08-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB330R-08N-7 |
4GB330R-08N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB330R-10-7 |
4GB330R-10-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB330R-10N-7 |
4GB330R-10N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB350R-08-7 |
4GB350R-08-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB350R-08N-7 |
4GB350R-08N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB350R-10-7 |
4GB350R-10-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB350R-10N-7 |
4GB350R-10N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Electrical Wiring Connection | Rc (R) Model Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | Rc | - | 20 to 40 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | Rc | - | 20 to 40 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | G | - | 20 to 40 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | G | - | 20 to 40 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | NPT | - | 20 to 40 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | NPT | - | 20 to 40 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / DC5V / DC3V | Rc | - | 20 to 40 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / DC5V / DC3V | Rc | - | 20 to 40 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / DC5V / DC3V | G | - | 20 to 40 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / DC5V / DC3V | G | - | 20 to 40 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / DC5V / DC3V | NPT | - | 20 to 40 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / DC5V / DC3V | NPT | - | 20 to 40 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 40 to 80 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 40 to 80 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | G | - | 40 to 80 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | G | - | 40 to 80 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 40 to 80 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 40 to 80 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Standard / Oil-Free | Plumbing | Subbase Plumbing |
Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
How can we improve?
How can we improve?