(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The new 3GA1/2/3R, 4GA1/2/3R series have inherited the legacy 3G/4G series concept and evolved it further.
[Environmental Performance]
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
[Safety]
· Manual misoperation prevention (manual device has a protective cover).
· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).
· Foreign matter problem prevention
[Reliability]
· Low sliding · Realizes long life
· Improved leave response
[Ease of use]
· Wiring connector horizontal sharing
· Uses rotary connector
Part Number |
---|
4GA140R-M5-[1,3,4,7,8] |
4GA140R-M5-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,3,4,7,8] |
4GA210R-06-[1,2,3,4,7,8] |
4GA210R-06-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA210R-06G-[1,2,3,4,7,8] |
4GA210R-06G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA210R-06N-[1,2,3,4,7,8] |
4GA210R-06N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA210R-C4-[1,2,3,4,7,8] |
4GA210R-C4-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA210R-C4G-[1,2,3,4,7,8] |
4GA210R-C4G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA210R-C6-[1,2,3,4,7,8] |
4GA210R-C6-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA210R-C6G-[1,2,3,4,7,8] |
4GA210R-C6G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA210R-C6N-[1,2,3,4,7,8] |
4GA210R-C6N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA210R-C8-[1,2,3,4,7,8] |
4GA210R-C8-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA210R-C8-E2-3 |
4GA210R-C8G-[1,2,3,4,7,8] |
4GA210R-C8G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA210R-C8N-[1,2,3,4,7,8] |
4GA210R-C8N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA220R-06-[1,2,3,4,7,8] |
4GA220R-06-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA220R-06G-[1,2,3,4,7,8] |
4GA220R-06G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA220R-06N-[1,2,3,4,7,8] |
4GA220R-06N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA220R-C4-[1,2,3,4,7,8] |
4GA220R-C4-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA220R-C4G-[1,2,3,4,7,8] |
4GA220R-C4G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA220R-C6-[1,2,3,4,7,8] |
4GA220R-C6-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA220R-C6G-[1,2,3,4,7,8] |
4GA220R-C6G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA220R-C6N-[1,2,3,4,7,8] |
4GA220R-C6N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA220R-C8-[1,2,3,4,7,8] |
4GA220R-C8-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA220R-C8G-[1,2,3,4,7,8] |
4GA220R-C8G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA220R-C8N-[1,2,3,4,7,8] |
4GA220R-C8N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA230R-06-[1,2,3,4,7,8] |
4GA230R-06-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA230R-06G-[1,2,3,4,7,8] |
4GA230R-06G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA230R-06N-[1,2,3,4,7,8] |
4GA230R-06N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA230R-C4-[1,2,3,4,7,8] |
4GA230R-C4-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA230R-C4G-[1,2,3,4,7,8] |
4GA230R-C4G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA230R-C6-[1,2,3,4,7,8] |
4GA230R-C6-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA230R-C6G-[1,2,3,4,7,8] |
4GA230R-C6G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA230R-C6N-[1,2,3,4,7,8] |
4GA230R-C6N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA230R-C8-[1,2,3,4,7,8] |
4GA230R-C8-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA230R-C8G-[1,2,3,4,7,8] |
4GA230R-C8G-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA230R-C8N-[1,2,3,4,7,8] |
4GA230R-C8N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA310R-08-[1,2,3,4,7,8] |
4GA310R-08-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA310R-08N-[1,2,3,4,7,8] |
4GA310R-08N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA310R-C6-[1,2,3,4,7,8] |
4GA310R-C6-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA310R-C8-[1,2,3,4,7,8] |
4GA310R-C8-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA310R-C8N-[1,2,3,4,7,8] |
4GA310R-C8N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA310R-C10-[1,2,3,4,7,8] |
4GA310R-C10-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA310R-C10N-[1,2,3,4,7,8] |
4GA310R-C10N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA320R-08-[1,2,3,4,7,8] |
4GA320R-08-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA320R-08N-[1,2,3,4,7,8] |
4GA320R-08N-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA320R-C6-[1,2,3,4,7,8] |
4GA320R-C6-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
4GA320R-C8-[1,2,3,4,7,8] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Manual Equipment | Wire connection | Connection Tube Diameter (P· R1· R2 port) | Wire Connection | Option | Connection Tube Diameter (P/R1/R2 Ports) | Electrical Wiring Connection | Rc (R) Model Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / DC5V / DC3V | M | - | 20 to 40 | - | - | - | - | Grommet Lead Wire | - | - | - | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / DC5V / DC3V | M | - | 20 to 40 | - | - | - | - | E0 / E00 / E0N / E01 / E1 / E01J / E02 / E2 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | - | - | - | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | G | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | G | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
฿ 2,738.71 | CKD PILOT OPERATED VALVE | 1 Piece(s) | 50 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Couplings | - | 40 to 80 | φ8 | Non-Locking / Lock Shared | E2 | Rc1/8 | - | Standard product (No options) | - | - | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | G | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | G | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | G | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | G | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 14 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 14 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | - | 63 to 100 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 14 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 14 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | NPT | - | 63 to 100 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 14 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | Grommet Lead Wire | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 14 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | E00 / E0 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 14 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | - | - | - | - | - | - | - | Grommet Lead Wire | - |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Standard / Oil-Free | Plumbing | Direct piping | Driving Type | Pilot-operated Spool |
Seal Type | Soft seal |
How can we improve?
How can we improve?