1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square pipe insert【50 Pieces Per Package】

SDCTANAKA

Square pipe insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,101.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Optimal for damage prevention and dust proofing of cut surfaces of furniture or racks made from steel or aluminum pipes.

Features

●Steel, furniture using aluminum pipes, in addition to racks, it is suitable for preventing injuries on pipe cut section and dust prevention measures.

Materials

●L.D. Polyethylene(PE)
Part Number
PI11593
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,101.33

SDCTANAKA 1 Pack(s)

50 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Material L.D.Polyethylene (PE)
Applicable Pipe Dia.(φ),(Squre) 1-1/4 Accessory Type Cap End Operating Environment Dust Proofing
Dimension A 1-1/4×1-1/4 inch Dimension B(mm) 1.6~1.2 Applicable Pipe Dia. (Details)(φ), (□) 1-1/4×1-1/4
Ordering Unit(Bag) 1 JAN code 4582168360227 Ordering Code 253-9756
Mass(g/bag) 275

Please check the type/dimensions/specifications of the part PI11593 in the Square pipe insert series.