1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Concrete Resin Pressure-Resistant Cover (Part Number)

TAKIRON

Concrete Resin Pressure-Resistant Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,796.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Can be driven over by ordinary passenger vehicles with a gross axle weight of two tonnes or less.
● A Japan Water Works Association (JWWA) standards compliant product.

[Applications]
● As an outdoor drainage basin cover. For car parks for ordinary passenger cars.

Part Number
294805
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCatch Basin Diameter Display of the lid Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D1
(mm)
Dimension H1
(mm)
Dimension H2
(mm)
JAN code Ordering Code Mass
(kg)

฿ 6,966.99

TAKIRON 1 Piece(s) 5 Day(s) 450450-2004049218244907077294805758-280310.0

Loading...

  1. 1

Basic Information

Type Manhole Lid Shape Round Shape Top Material Resin Concrete
Color White Load Intensity(kN) 12.0 Ordering Unit(sheet) 1

Please check the type/dimensions/specifications of the part 294805 in the Concrete Resin Pressure-Resistant Cover series.

Products with similar specification

Part Number
294690
294775
303354
303361
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCatch Basin Diameter Display of the lid Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D1
(mm)
Dimension H1
(mm)
Dimension H2
(mm)
JAN code Ordering Code Mass
(kg)

฿ 4,125.52

1 Piece(s) 6 Day(s) 350BM/350901112838516224907077294690758-27815.5

฿ 4,914.14

1 Piece(s) 5 Day(s) 400BM/4001002004044212234907077294775758-27906.8

฿ 1,796.25

1 Piece(s) 5 Day(s) 250BM/250901112827810134907077303354758-28112.1

฿ 2,314.54

1 Piece(s) 5 Day(s) 300BM/300901112832910184907077303361758-28203.0