1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Monitor Arm

MONITOR ARMS

Monitor Arm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,878.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The mounting conforms to the VESA standard for 75 mm
· Since the holder is ball shaped, it can be adjusted to various angles. Please loosen the screw and adjust

[Applications]
· Small TV display

 
Part Number
KA-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,878.34

MONITOR ARMS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Monitor Arm Monitor Arm Type Small TV Display Material Aluminum Alloy
Surface Treatment Baked Paint /Silver Magnetic Base No Monitor Arm Mounting Shape Horizontal Pole
Installation Location Wall Surface Allowable Load(g) 440 Max. Arm Length L(mm) 150
Size Overall length 150 mm × Girth 30 mm × Pedestal Dimensions 90 mm Accessory Allen wrench (For fixing washer in place) Qty. A
JAN code 4510932004480 Ordering Code 3​7​7​-​0​0​8​7 Mass(g) 1165

Please check the type/dimensions/specifications of the part KA-150 in the Monitor Arm series.