1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hakko Steam Hose (SH12-10)

RESINS/ DUCTS/ FLEXIBLE HOSES

Hakko Steam Hose (SH12-10)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Hose doesn't easily deteriorate from pressure and high temperatures of vapor.
• Can work with cut products.

[Application]
• For transfer of steam.

Part Number
SH12-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
JAN code Ordering Code Mass
(kg)

฿ 9,854.00

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 10 Day(s) 12.7254562111604363351-70044.9

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Steam Cutting Service Usage Presence Properties Weather Resistance / Pressure Resistance / Heat resistant
Hose Material Synthetic rubber (SBR styrene butadiene rubber) Joint Mount No Color Tone Black
Operating Temperature Range(°C) -20::120 Length(m) 10 Operating Pressure(MPa) 0.5
Quantity(Coil) 1

Please check the type/dimensions/specifications of the part SH12-10 in the Hakko Steam Hose series.

Products with similar specification

Part Number
SH19-10
SH25-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
JAN code Ordering Code Mass
(kg)

฿ 14,238.00

1 Piece(s) 40 Day(s) 19324562111604387351-70127.0

฿ 19,763.00

1 Piece(s) 40 Day(s) 25.440.44562111604400351-702110.3