1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hakko Rubber Hose

Hakko Rubber Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,126.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
• The internal surface rubber maintains fluid airtightness; external surface rubber has excellent abrasion and aging resistance so it can tolerate crushed stone and iron scraps.
• Can work with cut products.

[Application]
• For transport of pressured air such as in civil engineering and construction, shipbuilding and mineral industries.

Part Number
GE6-10
GE8-10
GE9-10
GE12-10
GE15-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
JAN code Ordering Code Mass
(kg)

฿ 2,126.76

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 12 Day(s) 6.314.34562111604103351-52651.75

฿ 2,683.00

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 10 Day(s) 7.916.34562111604127351-52732.1

฿ 2,635.47

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 10 Day(s) 9.517.54562111604141351-52812.2

฿ 3,257.98

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 10 Day(s) 12.722.54562111604165351-52494.00

฿ 4,019.98

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 10 Day(s) 15.9264562111604189351-52574.80

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage Presence Properties Standard / Abrasion Resistance / Weather Resistance
Hose Material Synthetic rubber (SBR styrene butadiene rubber) Joint Mount No Color Tone Black
Operating Temperature Range(°C) -20::60 Length(m) 10 Operating Pressure(MPa) 1
Quantity(Coil) 1