(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]• Ideal for compact piping.• Feeds water.
Operating fluid | Air, water (with conditions *1 to *3) |
---|---|
Maximum Operating Pressure (At 20°C 65% RH) | 0.6 MPa (*4) |
Operating vacuum pressure | -100 kPa |
Operating temperature range | -15 to +60°C (No freezing) |
Special notes | Insert ring is recommended. (If it is necessary to secure the pull-out strength of JIS standard, please use the insert ring. (JISB 8381-1)) |
Burst pressure curve (reference value)
Type | Tube Outer Diameter (ømm) | Tube Inner Diameter (ømm) | Standard Overall Length (m) | Minimum Bending Radius (mm) | Minimum Mounting radius (mm) | Weight (g/m) | Tube color | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
CBL | CO | CY | CG | CB | C | |||||||
UC0425- (2)- (3) | 4 | 2.5 | 20·100 | 9 | 14 | 9 | ○ | ○ | ○ | ○ | ○ | ○ |
UC0640- (2)- (3) | 6 | 4 | 20·100 | 13 | 21 | 19 | ○ | ○ | ○ | ○ | ○ | ○ |
UC0850- (2)- (3) | 8 | 5 | 20·100 | 13 | 22 | 36 | ○ | ○ | ○ | ○ | ○ | ○ |
UC1065- (2)- (3) | 10 | 6.5 | 20·100 | 18 | 26 | 54 | ○ | ○ | ○ | ○ | ○ | ○ |
UC1280- (2)- (3) | 12 | 8 | 20·100 | 27 | 35 | 74 | ○ | ○ | ○ | ○ | ○ | ○ |
Part Number |
---|
UC1280-20-CB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Service Usage | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Operating Temperature Range (when using air) (°C) | Length M (m) | Max. Operating Pressure (MPa) | Ordering Code | Operating Vacuum Level (kPa) | Usage Condition Details | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,170.06 | NIHONPISCO | 1 Piece(s) | 12 Day(s) | No | 12 | ~15 | 8 | ~8 | [Transparent (including non-white colors)] Clear Blue | 27 | -15(No Freezing)~60 | 20 | 0.6MPa (20℃65%RH) | 406-6324 | -100kPa | - | 1480 |
Loading...
Type | Straight | Material | Urethane | Applicable Fluid | Water / Air / Chemical |
---|---|---|---|---|---|
Operating Environment | Standard | Number of Core(Core) | 1 | Material, Urethane | Thermoplastic Polyurethane |
Quantity | 1 |
Please check the type/dimensions/specifications of the part UC1280-20-CB in the Soft Polyurethane Tube UC series.
Part Number |
---|
UC0425-100-CB |
UC0425-100-CBL |
UC0425-20-C |
UC0425-20-C-L1 |
UC0425-20-C-L10 |
UC1280-20-CBL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cutting Service Usage | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Operating Temperature Range (when using air) (°C) | Length M (m) | Max. Operating Pressure (MPa) | Ordering Code | Operating Vacuum Level (kPa) | Usage Condition Details | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,348.79 | 1 Piece(s) | 13 Day(s) | No | 4 | ~4 | 2.5 | ~3 | [Transparent (including non-white colors)] Clear Blue | 9 | -15(No Freezing)~60 | 100 | 0.6MPa (20℃65%RH) | 406-6057 | -100kPa | - | 900 | ||
฿ 2,348.79 | 1 Piece(s) | 13 Day(s) | No | 4 | ~4 | 2.5 | ~3 | [Transparent (including non-white colors)] Clear Black | 9 | -15(No Freezing)~60 | 100 | 0.6MPa (20℃65%RH) | 406-6065 | -100kPa | - | 900 | ||
฿ 450.79 | 1 Piece(s) | 10 Day(s) | No | 4 | ~4 | 2.5 | ~3 | [Transparent (including non-white colors)] Clear | 9 | -15(No Freezing)~60 | 20 | 0.6MPa (20℃ 65% RH) | 406-6073 | -100kPa | Some conditions apply if the working fluid is water | 180 | ||
฿ 139.35 | 1 Piece(s) | 3 Day(s) | Presence | 4 | ~4 | 2.5 | ~3 | [Transparent (including non-white colors)] Clear Blue | 9 | -15 (No freezing)~ 60 | 1 | 0.6 MPa (At 20°C 65% RH) | - | -100 kPa | Some conditions apply if the working fluid is water | 180 | ||
฿ 269.08 | 1 Piece(s) | 3 Day(s) | Presence | 4 | ~4 | 2.5 | ~3 | [Transparent (including non-white colors)] Clear Blue | 9 | -15 (No freezing)~ 60 | 10 | 0.6 MPa (At 20°C 65% RH) | - | -100 kPa | Some conditions apply if the working fluid is water | 180 | ||
฿ 2,984.29 | 1 Piece(s) | 10 Day(s) | No | 12 | ~15 | 8 | ~8 | [Transparent (including non-white colors)] Clear Black | 27 | -15(No Freezing)~60 | 20 | 0.6MPa (20℃65%RH) | 406-6332 | -100kPa | - | 1480 |
How can we improve?
How can we improve?