Sealed tie "SPY"

Brand :
SAPISELCCO

Caution

    Product Description

    Features
    · Once tightened, it cannot be unsealed unless the seal part is cut. As such evidence of any unsealing is maintained, reducing the risk of unauthorized unsealing.

    Applications
    · For transport containers and carts etc.

    Features

    ●Once tightened, evidence(history) of opening remains as it can not be opened unless the seal is cut, reducing the risk of unauthorized opening as a result.

    Usage

    ●For shipping containers and carts etc.

    Specification

    ●Total Length(mm):336
    ●Width (mm):6.6
    ●Q'ty Per Bag(piece):300
    ●SPQ(bag):1
    ●Min Band Diameter: 20mm 
    ●Max Band Diameter: 60mm
    ●Tensile strength: 200 N

    Materials

    ●Polypropylene
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat