1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic LED Light Stand ME-LED-10

Magnetic LED Light Stand ME-LED-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,030.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thin magnetic LED stand for spot lighting.
[Features]
· Wide type that uses 10 high-brightness LEDs; power consumption is only 10 W.
· Thin LED lighting only 21.5 mm wide is suitable for use in a narrow space because it doesn't require installation space.
· Strong magnetic force provides easy installation on all surfaces whether horizontal or inclined.
· The flexible tube allows lighting angle to be freely adjusted.
· The power supply plug has a tracking-resistant specification.
[Applications]
· Ideal for spot lighting in assembly/inspection processes and machine tool processing.
· Can also be used as a table-top stand at a steel desk.

Part Number
ME-LED-5
ME-LED-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLED Light Portion Power Consumption
(W)
LED light Total Luminous Flux
(lm)
JAN code Ordering Code Mass
(kg)

฿ 10,030.00

MAGNETIC LED LIGHT STANDS 1 Piece(s) 71 Day(s) 72×103×t21.5Approx. 55 LightsApproximately 4004544554006713380-85051.4

฿ 14,214.29

MAGNETIC LED LIGHT STANDS 1 Piece(s) 15 Day(s) 72×187×t21.5Approx. 1010 LightsApprox. 8004544554006737380-84911.6

Loading...

  1. 1

Basic Information

Types Lighting Arm Magnetic Base Presence Installation Location Desk
Adsorption Power(N) 800 Magnet Width×Depth×Height(mm) 50×58.5×55 Full height(mm) 442
Power Supply(V) AC100 Power Cord Length(m) 1.6 Quantity(unit) 1