1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Flexible Holder (Part Number)

KANETETEC

Multipurpose Flexible Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,501.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Holder with magnet holder base capable of clamping parts and tools.
[Features]
· Various specifications of tip fittings (diameter 6 to 8 mm shaft installation hole, M6 male screw, M5 female screw can be used.)
· Can be used with clamps for various applications.
· Includes a magnetic base that can be turned on and off, allowing for stable securing. Easy to install and remove.
· Work-supporting tool that can clamp parts, tools, measuring instruments, optical instruments, etc. Its position can be freely adjusted.
[Applications]
· Perfect for additional clamping of parts and tools in machine work and assembly work.
· Can also be used to hold a mirror, penlight, sensor, etc.

Part Number
MPV-MF30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,501.00

KANETETEC 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Types Free Guide Arms Magnetic Base Presence Installation Location Desk
Allowable Load(g) 5.88 Adsorption Power(N) 784 Magnet Width×Depth×Height(mm) 50×58.5×55
Full height(mm) 382 Power Cord Length(m) 1 JAN code 4544554006171
Ordering Code 406-4267 Mass(kg) 1.4

Please check the type/dimensions/specifications of the part MPV-MF30 in the Multipurpose Flexible Holder series.