1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Caster For High Load Weight Use (Maintenance-Free Urethane Wheels), Independent (Part Number)

Heat Resistant Caster For High Load Weight Use (Maintenance-Free Urethane Wheels), Independent
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,259.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A high strength precision bearing is used for the swivel part.
· Excellent dust-proofing and waterproofing functions.
· Ideal for heavy weights.

Part Number
TP6657-PAL-PBB
TP6687-PAL-PBB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Load Category Ordering Code Mass
(kg)

฿ 7,259.60

SAMSONG 1 Piece(s) 6 Day(s) 184.5485.01~750.00588138Heavy Load763-02473.10

฿ 8,491.66

SAMSONG 1 Piece(s) 9 Day(s) 256750.01~882203[Ultra Heavy Load] Ultra Heavy Load763-02633.60

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Heat Resistant Urethane
Wheel Characteristics Heat resistant Fitting Material Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 76(80) Mounting Hole Pitch Transverse Direction(mm) 105(105) Mounting Seat A×B(mm) 130×100
Wheel Width(mm) 50 Mounting Hole Diameter P(mm) 12 The treatment of Metal fittings surface Trivalent Zinc Plating
Ordering Unit(piece) 1