(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A swivel plate integrated type without an axle caulking pin
· Hot forged from S45C metal with excellent durability.
Caster Type | Plate Type Universal | Load Range(daN) | 750.01~ | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Heat Resistant Urethane | Wheel Characteristics | Heat resistant | Fitting Material | Steel |
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Longitudinal direction(mm) | 125(133) | Mounting Hole Pitch Transverse Direction(mm) | 62(85) |
Mounting Seat A×B(mm) | 159×114 | Wheel Width(mm) | 64 | Load Category | Ultra Heavy Load |
Mounting Hole Diameter P(mm) | 14 | The treatment of Metal fittings surface | Trivalent Zinc Plating | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TP7280-KPL-PCI in the Heat resistant caster for high load weight use (urethane wheels), independent. series.
Part Number |
---|
TP7240-KPL-PCI |
TP7260-KPL-PCI |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|
฿ 10,360.20 | 1 Piece(s) | 5 Day(s) | 165 | 980 | 101 | 763-0280 | 5.48 | ||
฿ 11,995.79 | 1 Piece(s) | 5 Day(s) | 190 | 1176 | 152 | 763-0301 | 6.65 |
How can we improve?
How can we improve?