(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A swivel plate integrated type without an axle caulking pin
· Hot forged from S45C metal with excellent durability.
Part Number |
---|
TP7240R-KPL-PCI |
TP7260R-KPL-PCI |
TP7280R-KPL-PCI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,190.38 | SAMSONG | 1 Piece(s) | 5 Day(s) | 165 | 980 | 101 | 763-0298 | 4.58 | ||
฿ 8,825.97 | SAMSONG | 1 Piece(s) | 6 Day(s) | 190 | 1176 | 152 | 763-0310 | 5.75 | ||
฿ 9,579.25 | SAMSONG | 1 Piece(s) | 7 Day(s) | 257 | 1471 | 203 | 763-0336 | 7.17 |
Loading...
Caster Type | Plate Type Fixed | Load Range(daN) | 750.01~ | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Heat Resistant Urethane | Wheel Characteristics | Heat resistant | Fitting Material | Steel |
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Longitudinal direction(mm) | 125(133) | Mounting Hole Pitch Transverse Direction(mm) | 62(85) |
Mounting Seat A×B(mm) | 159×114 | Wheel Width(mm) | 64 | Load Category | Ultra Heavy Load |
Mounting Hole Diameter P(mm) | 14 | The treatment of Metal fittings surface | Trivalent Zinc Plating | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?