GB-MX-Type Granite Base

Caution
Product Description
Measuring instrument holder for precision measurement on a precision stone plate.
[Features]
· Base part uses granite, meaning there is no need to worry about deterioration due to age or rust. Accuracy is not affected and maintenance is easy.
· The flatness of the base's bottom surface is finished to be highly accurate within 2 μm.
· The gauge side can be moved for measurement because it slides smoothly on the stone plate.
· The base part is a circular two-level shape for easy holding.
· Flexible arm allows measuring instruments to be freely set.
· Includes dedicated storage box.
[Applications]
· Ideal for precision measurements on a precision stone plate.
Granite Base Specifications

GB-MX series

GB-MX13F

Application example

Outline drawing
| Format | Base Dimension | Arm Length | Mass | |||
|---|---|---|---|---|---|---|
| L1 | L2 | L3 | L4 | |||
| GB-MX13F | □90 × 45 | 75 | 50 | 64 | 6.5 | 1.4 kg |
| GB-MX20F | ø120 × 50 | 116 | 75 | 65 | 1.8 kg | |
| GB-MX28F | ø164 × 55 | 160 | 115 | 64 | 3.7 kg | |
| GB-MX40F | ø187 × 55 | 220 | 175 | 66 | 4.6 kg | |
(Unit: mm)