1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Low-Floor Caster (MC Nylon Wheel) With Independent Adjuster

SAMSONG

Low-Floor Caster (MC Nylon Wheel) With Independent Adjuster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,513.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A caster with excellent tolerance high strength caster with excellent tolerance for heavy loads.
· Includes an adjuster and lock (can be separated) making it suitable for leveling and a height that can be adjusted up to 84 mm.

 
Part Number
TP9520-MC-NYL-LK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,513.02

SAMSONG 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Caster Type With Adjuster Mounting Height H(mm) 78 Load Range(daN) 220.01~320.00
Stopper (Detail) No Allowable Load(daN) 294 Wheel Material MC Nylon
Wheel Characteristics Abrasion Resistance / Oil Resistance Fitting Material Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 55(65) Mounting Hole Pitch Transverse Direction(mm) 55(65) Mounting Seat A×B(mm) 82×82
Wheel Dia. D(Ø) 50 Wheel Width(mm) 32 Load Category Medium Load
Mounting Hole Diameter P(mm) 9.5 The treatment of Metal fittings surface Black Zinc Plated Finish Ordering Unit(piece) 1
Ordering Code 763-0352 Mass(kg) 0.85

Please check the type/dimensions/specifications of the part TP9520-MC-NYL-LK in the Low-Floor Caster (MC Nylon Wheel) With Independent Adjuster series.