1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Adjust Foot Caster (Nylon Wheel) (TPYJ40F)

SAMSONG

Adjust Foot Caster (Nylon Wheel) (TPYJ40F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Multi-purpose caster with height-adjustable adjuster. Usage can be changed depending on load. (50kgf to 1000kgf)

Features

●Multipurpose caster with caster height adjustment function. Can be classified per load.(50kgf to 1000kgf)

Specification

●Flexible Type 
●Plate Type

Materials

●Metal Fitting: Cast Steel
●Metal Surface Treatment: Powder Coating
●Wheel: Nylon (MC nylon for 120F)
Part Number
TPYJ40F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A×B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

฿ 1,324.29

SAMSONG 1 Piece(s) 8 Day(s) 7335.01~80.0049424257×574120Light Load6.5763-04330.72

Loading...

  1. 1

Basic Information

Caster Type With Adjuster Stopper (Detail) No Wheel Material Nylon
Wheel Characteristics Oil Resistance Fitting Material Cast Steel Mounting Hole Type Round hole
The treatment of Metal fittings surface Powder Paint Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TPYJ40F in the Adjust Foot Caster (Nylon Wheel) series.

Products with similar specification

Part Number
TPYJ100F
TPYJ60F
TPYJ80F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A×B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

฿ 2,805.42

1 Piece(s) 5 Day(s) 123750.01~7357070100×1007432[Ultra Heavy Load] Ultra Heavy Load12763-04172.34

฿ 1,635.18

1 Piece(s) 5 Day(s) 86220.01~320.00245585874.5×74.55025Medium Load7763-04411.05

฿ 100.00

1 Piece(s) Quote 106485.01~750.00490707090.5×90.56329Heavy Load9.5763-04501.78