(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Plugs and other insert equipment are not required, contributing to reduced work costs, labor savings, and increased speed.
[Applications]
· For mounting equipment on concrete, blocks, mortar, ALC materials, and wood.
Part Number |
---|
PNV425 |
PNV432 |
PNV525 |
PNV535 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Pilot Hole Dia. (mm) | Embedding depth (mm) | Max. tensile load (kN) | Hole depth (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 420.54 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 4 | 25 | 3.4~3.5 | 22 | 1.7 | 35 | 4963202020251 | 124-1036 | 440 | ||
฿ 479.77 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 12 Day(s) | 4 | 32 | 3.4~3.5 | 29 | 3 | 42 | 4963202021012 | 124-1044 | 510 | ||
฿ 512.50 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 5 | 25 | 4.3~4.4 | 22 | 2.8 | 35 | 4963202021722 | 124-1052 | 370 | ||
฿ 573.27 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 5 | 35 | 4.3~4.4 | 32 | 4.27 | 45 | 4963202021975 | 124-1061 | 450 |
Loading...
Type | Other concrete screws | Material | Steel | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Sales Unit | Box/package | Compatible Driver | + No.2 | Quantity | 1 Pack |
How can we improve?
How can we improve?