1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Push Latch (POM)

Push Latch (POM)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 268.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Open and close doors with one-touch operation
· When opening the door, just lightly press it with your fingertip
· When closing, the arm catches the striker firmly and holds the door
· As the striker moves within 3 mm from the center, it is easy to center the main body

[Uses]
· For cabinets

 
Part Number
MC-37F-BK
MC-37F-BR
MC-37F-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Color JAN code Ordering Code

฿ 271.83

PUSH LATCH (POM) 1 Piece(s) 40 Day(s) 10Black4510932004640377-0176

฿ 272.83

PUSH LATCH (POM) 1 Piece(s) 40 Day(s) 10Brown4510932004664377-0184

฿ 268.44

PUSH LATCH (POM) 1 Piece(s) 40 Day(s) 10White4510932004657377-0192

Loading...

  1. 1

Basic Information

Type Push Type Adsorption Power/Pull Force/Holding Force(N) 78 Length(mm) 40
Width(mm) 16 Mounting Method Imposition Type Installation Hole Dia.(mm) 3.3
Strike Plate Presence Operating Environment Standard Main Body Material ABS Resin
Main Body Finishing No Strike Plate Material Polyamide (PA) Strike Plate Finishing No
Included Screw(piece) Round Wood Screws 3.5x10 and 3.1x13 with Cross Holes Specifications Arm Material: Polyacetal (POM) Qty. 1 Set
Mass(g) 24