1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Metal Hose, Flange Type, 10K, Non-Welded, TF-23000 Series

TOFURE

Flexible Metal Hose, Flange Type, 10K, Non-Welded, TF-23000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,207.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● A Ministry of Land, Infrastructure, Transport and Tourism specification.
● Weld-free joints. The long effective length of the tube makes it useful for tubing suffering from vibrations and repetitive displacement.
● The parts that come into contact with water are manufactured from stainless steel, helping prevent rusting and giving durability.

[Applications]
● Absorbing piping misalignments and vibration.

Part Number
TF-23150-800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,207.64

TOFURE 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Type Flexible Tubes Hose Material SUS304 Applicable Fluid Water / Air
Connecting Part Type Flange Max. Operating Pressure (Performance Value of Tube and Blade)(MPa) 1 Blade Presence
Connecting Part Material SS400 Length(mm) 800 Nominal Diameter 150A(6B)
JAN code 4571411264795 Ordering Code 440-4459 Qty. 1
Mass(kg) 19