1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Vibration-Proof Rubber with Level

Vibration-Proof Rubber with Level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,791.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Easy mounting requiring no base for the machine
● Suppresses sliding of machines
● Easing leveling adjustment of machines such as manufacturing machines and horizontal mold injection machines
● Effective for machines that wildly roll.

Part Number
ELC-120
ELC-160
ELC-190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Load Capacity
(N)
Height H
(mm)
O.D.
(mm)
Screw Dimension
(mm)
Cart height
(mm)
Mass
(g)

฿ 1,791.91

SHOUWADENSEN 1 Piece(s) 10 Day(s) 1471098.5120M12×1.75391000

฿ 2,586.50

SHOUWADENSEN 1 Piece(s) 5 Day(s) 27459100160M16×2.00421800

฿ 4,794.43

SHOUWADENSEN 1 Piece(s) 5 Day(s) 39227123190M24×1.50473200

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer Operating Characteristics Standard
Connection Type One End Male Thread Antivibration Rubber Type Round shape Vibration Absorber Material Chloroprene
Color Black Level adjustment amount(mm) 20 Quantity(piece) 1