1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hanging Vibration-Proof Rubber (Single)

Hanging Vibration-Proof Rubber (Single)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 456.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● The one-piece construction with vibration proof rubber and hanger makes handling easy.
● Hanger and bolt would not contact even if the bolt is not installed vertically; thus the vibration proof property would not be lost
● Internal Ceiling Finish, Various System Ceilings
● Air-Conditioning Equipment Hanging from Ceiling, Ducts for Air-Conditioning Equipment, and Pipes.

Features

●Can be handled conveniently as the vibration absorbing rubber and hanger are assembled together.
●Even when the bolt is not vertically constructed, the hanger and bolt do not come in contact with each other, so the damping effect is not impaired.

Specification

●SPQ(piece):1
●Rubber Hardness: 50°

Materials

●Rubber: Natural Rubber(NR) 
●Metal Fitting: Rolling Steel Material for Standard Structures
Part Number
MSF-22-S
MSF-30-S
MSF-40-S
MSF-50-S
MSF-65-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Load Capacity
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
O.D.
(mm)
Metal fitting dimensions (Width x Depth x Height)
(mm)
I.D. d1
(mm)
I.D. d2
(mm)
Applicable bolt (inch screw ) (W) Mass
(g)

฿ 456.67

SHOUWADENSEN 1 Piece(s) 1 Day(s) 206M1026.5492225×34×801111.5W3/887

฿ 548.23

SHOUWADENSEN 1 Piece(s) 12 Day(s) 431M10271033034×44×801112W3/8169

฿ 700.05

SHOUWADENSEN 1 Piece(s) 12 Day(s) 843[M12] M12262064046×60×901415.5W1/2339

฿ 904.06

SHOUWADENSEN 1 Piece(s) 1 Day(s) 1670[M12] M12264025056×70×951415.5W1/2539

฿ 1,548.34

SHOUWADENSEN 1 Piece(s) 1 Day(s) 2940M16277066574×90×1101820W5/81100

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Vibration Damping Proofing / Suspended support Connection Type Round hole
Antivibration Rubber Type Hanging Type Vibration Absorber Material Natural Rubber Color Black
Quantity(piece) 1 Rubber Hardness(°) 50°