(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
●Packing made from rubber (EPDM) with superior corrosion resistance. You can comfortably use it even under high water pressure as it is not corroded by acidic or alkaline chemicals, or by sea water.
●Maximum allowable temperature is 100ºC.
●Chemical piping in chemical plants, piping in semiconductor plants, seawater piping in fisheries plants, effluent treatment lines in food plants, etc.
Part Number |
---|
PE1HC |
PE15C |
PE20C |
PE25C |
PE40C |
PE50C |
PE65C |
PE80C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter (A) | I.D. (mm) | O.D. (mm) | Nominal Diameter (B) | The number of holes | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 370.51 | SEKISUIKAGAKUKOUGYOU | 1 Piece(s) | 7 Day(s) | 100 | 106 | 208 | 4 | 8 | 4901860804899 | 322-8070 | 95 | ||
฿ 133.34 | SEKISUIKAGAKUKOUGYOU | 1 Piece(s) | 7 Day(s) | 15 | 20 | 93 | 1/2 | 4 | 4901860804950 | 322-8088 | 23 | ||
฿ 158.10 | SEKISUIKAGAKUKOUGYOU | 1 Piece(s) | 7 Day(s) | 20 | 25 | 98 | 3/4 | 4 | 4901860805018 | 322-8096 | 29 | ||
฿ 201.91 | SEKISUIKAGAKUKOUGYOU | 1 Piece(s) | 7 Day(s) | 25 | 30 | 123 | 1 | 4 | 4901860805032 | 323-7958 | 40 | ||
฿ 236.27 | SEKISUIKAGAKUKOUGYOU | 1 Piece(s) | 7 Day(s) | 40 | 46 | 138 | 1 1/2 | 4 | 4901860805117 | 322-8118 | 50 | ||
฿ 250.78 | SEKISUIKAGAKUKOUGYOU | 1 Piece(s) | 7 Day(s) | 50 | 58 | 153 | 2 | 4 | 4901860805131 | 323-7966 | 55 | ||
฿ 287.06 | SEKISUIKAGAKUKOUGYOU | 1 Piece(s) | 7 Day(s) | 65 | 73 | 173 | 2 1/2 | 4 | 4901860805155 | 322-8134 | 75 | ||
฿ 319.72 | SEKISUIKAGAKUKOUGYOU | 1 Piece(s) | 7 Day(s) | 80 | 84 | 183 | 3 | 8 | 4901860805179 | 322-8142 | 77 |
Loading...
Type | Sheet Gaskets / Packing | Material | Rubber | Thickness(mm) | 3 |
---|---|---|---|---|---|
Operating Pressure (K) | 10 | Quantity(piece) | 1 |
How can we improve?
How can we improve?